Leave a message
MENU
Search
Languages

Fuse Blocks

Hybrid Protectors - MSP®
Specifications
With the introduction of the Riedon™ Industrial Fuse Blocks by Bourns, designers have access to a durable and safe solution for protecting high-current DC systems. The Model CFB/FB/NFB/NFB2 Series features a high current rating of up to 500 A. Offering a modular design, these fuse blocks are available in numerous mounting and fuse configuration options that allow engineers to meet the application-specific requirements of a diverse range of systems.
Product Series
Request Samples
Contact Us
Series Data Sheet Photo Fuse Range (A) Tolerances Temperature Coefficient Physical Configuration MDS / RoHS Compliant Design Files Engineering Buy Now
CFB CFB CFB Series 100-400 N/A ±15 PPM/°C Fuse Blocks CFB_MDS
Downloads Buy
FB FB 110-400 N/A ±15 PPM/°C Fuse Blocks FB_MDS
Downloads Buy
NFB NFB N/A N/A ±15 PPM/°C Fuse Blocks NFB_MDS
Downloads Buy
NFB2 NFB2 N/A N/A ±15 PPM/°C Fuse Blocks NFB2_MDS
Downloads Buy
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required
a